IESNA:LM-63-2002
[TEST]P951567
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-935-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21910
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3417.6 3208.6 3027.4 2812.9 2598.5 2465.6 2418.6 2425.5 2465.6 2516.8
2756.2 3499.2 4705.7 5915 7138.1 8074.9 8902.3 9552.6 10218.1 10645.6
10677.5 10147.5 7780.1 6778.4 5639.7 3832.7 2374.3 1876.2 1260.5 664.1
332.1 251.8 160.5 94.1 37.4 0 0
3417.6 3237.7 3056.4 2843.4 2626.1 2491.9 2442.1 2438 2472.5 2519.6
2703.6 3348.4 4507.9 5866.6 7039.9 8015.4 8874.6 9617.6 10240.2 10734.2
10844.9 10407.7 8120.5 6950 5865.2 4077.6 2527.9 1946.8 1303.4 697.3
387.4 304.4 207.5 135.6 88.6 20.8 0
3417.6 3233.5 3063.4 2861.3 2649.7 2518.2 2462.9 2451.8 2473.9 2516.8
2637.2 3110.4 4103.8 5400.3 6658 7778.8 8794.3 9663.3 10424.3 11058
11290.4 11098.1 10374.5 8156.5 6840.7 5047.5 3167.1 2280.2 1659 969.9
653.1 539.6 471.8 393 269.8 47 0
3417.6 3252.9 3089.6 2913.9 2724.4 2583.2 2521 2496.1 2504.4 2537.6
2597.1 2843.4 3502 4567.4 5834.8 7100.8 8347.4 9538.7 10604.1 11374.8
11842.5 11906.1 11560.2 10959.7 9977.4 8289.3 6768.7 5196.9 3484 1613.3
819.1 539.6 408.2 269.8 106.5 0 0
3417.6 3259.8 3122.9 2974.8 2821.2 2703.6 2633 2605.4 2601.2 2627.5
2671.8 2763.1 3056.4 3716.4 4733.4 5939.9 7289 8679.5 10060.4 11221.2
12066.6 12523.2 12541.2 12207.8 11755.3 11136.8 10272.1 8781.9 6533.5 3946.1
1685.3 586.7 244.9 137 54 4.2 0
3417.6 3287.5 3165.7 3063.4 2952.7 2864.1 2815.7 2793.5 2790.8 2811.5
2851.7 2909.8 3031.5 3302.7 3854.8 4707.1 5822.3 7095.3 8426.3 9746.3
11002.6 12066.6 12873.3 13198.4 13230.3 13215 13231.6 12858.1 11134.1 7914.4
4413.8 1486 377.7 139.7 34.6 2.8 0
3417.6 3315.2 3222.5 3156.1 3103.5 3068.9 3062 3074.4 3099.3 3132.5
3182.3 3251.5 3341.5 3490.9 3739.9 4166.1 4828.9 5719.9 6724.4 7803.7
8977 10190.4 11372 12440.2 13383.8 14157.3 14966.7 15774.8 15759.5 13284.2
8249.2 3493.7 910.4 257.4 77.5 5.5 0
3417.6 3352.5 3297.2 3265.4 3261.2 3280.6 3320.7 3389.9 3456.3 3536.6
3644.5 3753.8 3863.1 4011.1 4204.8 4505.1 4970 5623.1 6388.2 7291.7
8321.1 9350.6 10422.9 11444 12761.2 14117.2 15763.7 17312 18089.6 17159.8
13529.1 7378.9 2067.1 440 94.1 6.9 0
3417.6 3394 3374.7 3394 3434.2 3500.6 3585 3684.6 3778.7 3883.8
3998.7 4114.9 4238.1 4401.3 4615.8 4927.1 5358.8 5960.7 6709.2 7576.8
8624.2 9739.4 10981.9 12333.7 13798.9 15427.5 17145.9 18763.4 19596.3 18767.5
14771.6 6806.1 1445.9 375 77.5 6.9 0
3417.6 3392.7 3387.1 3412 3460.5 3537.9 3634.8 3728.9 3838.2 3939.2
4052.7 4163.3 4290.6 4442.8 4662.8 4979.7 5421.1 6024.3 6788.1 7724.8
8787.4 9952.4 11222.6 12632.5 14135.2 15788.6 17512.6 19054 19741.6 18548.9
13924.8 5667.3 1100 291.9 58.1 5.5 0
3417.6 3420.3 3442.5 3518.6 3611.3 3737.2 3889.4 4041.6 4192.4 4344.6
4492.6 4651.8 4821.9 5051.6 5386.5 5815.4 6341.2 7010.8 7813.4 8712.7
9673 10669.2 11745.6 12762.6 13695.2 14485.2 15096.8 15283.6 14602.8 12481.7
8008.4 2350.8 427.5 131.4 33.2 11.1 0
3417.6 3432.8 3474.3 3557.3 3676.3 3825.7 3990.4 4163.3 4333.5 4488.5
4639.3 4786 4942.3 5133.3 5361.6 5671.5 6083.8 6586.1 7149.2 7731.7
8321.1 8914.7 9490.3 9945.5 10183.5 10186.3 9969 9476.5 8463.7 7030.2
4561.8 1531.7 341.8 112.1 42.9 16.6 0
3417.6 3435.6 3486.7 3569.8 3692.9 3832.7 3980.7 4123.2 4243.6 4334.9
4387.5 4420.7 4431.8 4448.4 4481.6 4535.5 4679.4 4985.2 5372.6 5751.7
5999.4 6112.9 6090.7 5782.2 5104.2 4207.6 3212.8 2105.9 1225.9 661.4
354.2 156.4 65 26.3 9.7 1.4 0
3417.6 3443.9 3474.3 3532.4 3575.3 3598.8 3601.6 3546.2 3445.2 3272.3
3028.8 2724.4 2378.5 2029.8 1693.6 1379.5 1098.6 909 842.6 834.3
842.6 837.1 752.7 596.3 426.2 285 189.6 143.9 119 96.9
74.7 47 19.4 8.3 2.8 0 0
3417.6 3445.2 3438.3 3391.3 3290.3 3136.7 2927.8 2626.1 2231.8 1773.8
1346.3 996.2 743 608.8 560.4 550.7 543.8 535.5 521.6 506.4
482.9 431.7 355.6 276.7 213.1 168.8 134.2 105.2 81.6 60.9
40.1 19.4 8.3 2.8 0 0 0
3417.6 3425.9 3352.5 3175.4 2908.4 2561.1 2087.9 1569 1126.3 817.7
654.5 583.9 541 505 473.2 446.9 433.1 417.9 404 390.2
368 329.3 279.5 226.9 178.5 142.5 114.8 88.6 66.4 45.7
23.5 11.1 4.2 0 0 0 0
3417.6 3401 3232.2 2936.1 2523.7 2011.8 1422.4 972.7 726.4 642
600.5 561.8 513.3 455.2 395.7 345.9 308.5 291.9 303 319.6
319.6 300.2 265.7 221.4 174.3 138.4 107.9 84.4 62.3 41.5
26.3 11.1 4.2 0 0 0 0
3417.6 3391.3 3140.8 2720.2 2158.5 1494.3 975.5 723.6 657.2 621.2
583.9 531.3 469.1 402.6 339 285 240.8 218.6 208.9 206.2
207.5 207.5 202 184 161.9 138.4 116.2 92.7 74.7 59.5
44.3 26.3 5.5 0 0 0 0
3417.6 3387.1 3066.1 2568 1901.1 1219 801.1 682.1 644.8 610.2
563.1 502.3 435.8 368 309.9 261.5 231.1 214.5 203.4 193.7
184 175.7 168.8 160.5 149.4 134.2 114.8 96.9 83 67.8
49.8 30.4 5.5 0 0 0 0
3417.6 3370.5 2998.3 2431 1700.5 1040.5 729.2 669.7 637.9 597.7
546.5 489.8 428.9 362.5 304.4 261.5 235.2 221.4 211.7 203.4
192.3 184 174.3 164.7 152.2 131.4 105.2 89.9 74.7 59.5
41.5 19.4 2.8 0 0 0 0
3417.6 3369.1 2977.6 2379.8 1618.8 974.1 707 664.1 635.1 592.2
539.6 487 430.3 368 308.5 262.9 238 224.1 213.1 204.8
196.5 186.8 175.7 163.3 145.3 117.6 85.8 71.9 58.1 42.9
27.7 9.7 0 0 0 0 0
3417.6 3371.9 2965.1 2359.1 1584.3 953.3 707 662.8 632.3 590.8
536.8 484.3 430.3 366.7 307.2 261.5 238 224.1 214.5 206.2
197.9 186.8 175.7 163.3 143.9 113.5 83 70.6 55.3 41.5
24.9 8.3 0 0 0 0 0
